1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series (Part Number)

AAD BALANCES

Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,105.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dust-proof and waterproof scale that can be washed by applying water to the whole.
[Features]
· Capacity 30 kg to 150 kg, minimum display 5 g to 20 g.
· The dust-proof and waterproof specification IP68 (capable of being washed under water) of weighing stand and display portion that can be washed all over with water.
· Skeleton frame structure (steel): A structure in which it is easy to clean up to details, and dust and dirt are not collected.
· Aluminum load cell: The corrosion-resistance and the water-resistant property are improved by anodizing and the epoxy baking coating.
· KA series: Integrated type with pole, KB series: Separate type without pole.
[Application]
· Use in food processing and fishery processing plants.
· Used in outdoor sites where the product is carried frequently.

Part Number
SE-60KBL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

฿ 25,082.59

AAD BALANCES 1 Piece(s) 45 Day(s) -6000010530390Separate Type (without Pole)2501952236015

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function Available Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP68) PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Power Supply D Batteries x 6 (Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part SE-60KBL in the Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series series.

Products with similar specification

Part Number
SE-150KAM
SE-150KBL
SE-150KBM
SE-30KAM
SE-60KAL
SE-60KBM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

฿ 24,617.68

1 Piece(s) 45 Day(s) 1015000020380300Integrated Type (with Pole)30058272215012

฿ 25,082.59

1 Piece(s) 45 Day(s) -15000020530390Separate Type (without Pole)25019522315015

฿ 23,105.92

1 Piece(s) 45 Day(s) -15000020380300Separate Type (without Pole)25019522315012

฿ 24,617.68

1 Piece(s) 45 Day(s) 10300005380300Integrated Type (with Pole)3005827223012

฿ 26,749.32

1 Piece(s) 45 Day(s) 106000010530390Integrated Type (with Pole)3907327226016

฿ 23,105.92

1 Piece(s) 45 Day(s) -6000010380300Separate Type (without Pole)2501952236012