Built-In Calibration Weight General-Purpose Balance GX Series

Brand :
A&D

Caution

    Product Description

    High-accuracy weighing electronic scale with built-in calibration weight at any time.
    [Features]
    · Capacity 210 g to 8,100 g, minimum display 0.001 g to 0.1 g.
    · Equipped with weighing sensor system SHS: response time about 1 second (patented).
    · RS-232C interface standard equipment. With data memory function.
    · Data direct sending software WinCT standard attachment. By using GX-02, weighing values can only be sent to a PC via USB.
    · Automatic environment setting and automatic inspection function: Automatically adjusts response characteristics according to the operating environment, performs self-inspection at the same time, and displays the results.
    [Application]
    · Useful for measuring food and industrial raw materials such as powders and liquids.
    · Ideal for incorporation of weighing parts in systems at industrial factories, and for mixing and measurement of physicochemical samples.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat