(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Basic model with excellent cost performance.
· Weighing capacity of 51 g - 320 g and minimum display of 0.01 mg - 0.1 mg.
· Weight for calibration: standard accessory.
· Full digital calibration: Calibration is possible through simple key operation.
· Conductive glass windshield: Equipped as standard (HR-202i/300i only).
· RS-232C interface: Included as standard.
· Data transmission software WinCT: Included as standard.
· g / mg / quantity / % / carat / momme (momme: unit for pearl weighing).
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Round Countersunk Head |
---|---|---|---|---|---|
Dry Cell Battery Compatible | None | PC Connection Function | Yes (Options including a cable are required.) | Measurement Plate Dimensions (φ)(mm) | 90 |
Printer Connection Function | Yes (An optional component may be required as well as cable and others.) | Dust-proof and waterproof function | None | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Printer Connection Compatible Optional Items | No Option Required | Weight(kg) | 7.9 | Power Supply | AC Adapter (Standard Accessory) |
% Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part HR-202I in the Basic Analytic Scale series.
Part Number |
---|
HR-300I |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Capacity (g) | Minimum Display (g) |
---|---|---|---|---|---|---|
฿ 82,940.81 | 1 Piece(s) | 45 Day(s) | 320 | 0.0001 |
How can we improve?
How can we improve?