1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Weight Scale FG Series (FG-30KAM)

AAD BALANCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Weight Scale FG Series
  • Digital Weight Scale FG Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Exactly 1 second high-speed measuring versatile scale with simple operation.
[Features]
· Simple operation: Just turn on the power supply and place a sample on it.
· An integrated type with a pole and a compact type without a pole that is easy to carry.
· Large character size of 26 mm, easy-to-read large liquid crystal display.
· Two power supply type: size C dry cell battery × 4 pcs. (sold separately) and AC adapter (standard accessory) can be used.
[Application]
· Crop packaging at the farm.
· In the processing sites of various factories such as for the food industry.
· Weight management of the material coming out of the small hopper.

 
Part Number
FG-30KAM SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

฿ 25,700.00

฿ 20,531.73

AAD BALANCES 1 Piece(s) 13 Day(s) -300005380300Integrated Type (with Pole)3006247813011.2

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Power Supply AC Adapter (Standard Accessory) or C Batteries x 4 (Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part FG-30KAM in the Digital Weight Scale FG Series series.

Products with similar specification

Part Number
FG-150KAL
FG-150KAM
FG-150KBM
FG-30KBM
FG-60KAL
FG-60KAM
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

฿ 25,000.00

1 Piece(s) 17 Day(s) 1015000020530390Integrated Type (with Pole)39077478115016.4

฿ 16,963.15

1 Piece(s) 45 Day(s) -15000020380300Integrated Type (with Pole)30062478115011.2

฿ 15,218.94

1 Piece(s) 45 Day(s) -15000020380300Separate Type (without Pole)3804641181509.7

฿ 26,667.00

1 Piece(s) 16 Day(s) 10300005380300Separate Type (without Pole)380464118309.7

฿ 23,533.00

1 Piece(s) 16 Day(s) 106000010530390Integrated Type (with Pole)3907747816016.4

฿ 16,963.15

1 Piece(s) 45 Day(s) -6000010380300Integrated Type (with Pole)3006247816011.2