(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dial gauge for inner diameter measurement with a wide application range, including hole diameter measurement, special shape inner diameter measurement (groove), etc.
[Features]
· Useful for measuring hole diameters and special shape inner diameters.
[Applications]
· Inner diameter measuring instrument with a wide application range, including high-precision inner diameter measurement, special shape inner diameter measurement (groove), etc.
Part Number |
---|
AI-0 |
AI-1 |
AI-2 |
AI-3 |
AI-4 |
AI-5 |
BI-0 |
BI-1 |
BI-2 |
BI-3 |
BI-4 |
BI-5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Maximum Measuring Length (Adjustment Range) (mm) | Scale Interval / Minimum Display (mm) | Measuring Range (mm) | Leg length (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,363.50 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 6 ~ 20 | 0.01 | 3–9 | 40 | 2.3 | 1.1 | 2.8 | 1.1 | 2.8 | ||
฿ 5,945.42 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 6 ~ 20 | 0.01 | 6 to 18 | 40 | 2.3 | 1.1 | 2.8 | 1.1 | 2.8 | ||
฿ 5,036.03 | DIAL GAUGE | 1 Piece(s) | Same day | 10 | 21 ~ 50 | 0.01 | 10~22 | 40 | 2.3 | 2.7 | 4.5 | 2.3 | 4.8 | ||
฿ 5,475.04 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 21 ~ 50 | 0.01 | 20~32 | 40 | 2.3 | 8 | 11 | 4.4 | 6.7 | ||
฿ 5,945.42 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 21 ~ 50 | 0.01 | 30~42 | 40 | 2.3 | 18 | 21 | 4.4 | 6.7 | ||
฿ 6,164.93 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 51 ~ 100 | 0.01 | 40~52 | 40 | 2.3 | 28 | 31 | 4.4 | 6.7 | ||
฿ 9,927.96 | DIAL GAUGE | 1 Piece(s) | 10 Day(s) | - | 21 ~ 50 | 0.02 | 10~34 | 80 | Tip 0.5 | 7 | 9 | 7 | 9 | ||
฿ 6,259.01 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 21 ~ 50 | 0.025 | 10~35 | 80 | 2.3 | 2.6 | 4.6 | 4.8 | 4.6 | ||
฿ 6,447.16 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 21 ~ 50 | 0.025 | 20 to 45 | 80 | 2.3 | 5.1 | 7.1 | 8.6 | 6.8 | ||
฿ 6,541.23 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 51 ~ 100 | 0.025 | 30~55 | 80 | 2.3 | 7.5 | 10 | 8.6 | 10.6 | ||
฿ 6,683.73 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 51 ~ 100 | 0.025 | 40–65 | 80 | 2.3 | 17.5 | 20 | 8.6 | 10.6 | ||
฿ 6,854.82 | NGS DIAL GAUGE | 1 Piece(s) | 45 Day(s) | - | 51 ~ 100 | 0.025 | 50~75 | 80 | 2.3 | 27.5 | 30 | 8.6 | 10.6 |
Loading...
Use | Calliper Type | Display Method | Dial | Scale type | Barrel scale |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | Measurement element | Steel ball |
Instrument Error(mm) | ±0.05 |
How can we improve?
How can we improve?