Digital Linear Blade Micrometer

Brand :
NIIGATASEIKI

Caution

    Product Description

    Micrometer with blade-type gauge head, usable for simple measurement of the narrow groove diameter of round objects.
    [Features]
    · The digital display is easy to see.
    · Equipped with constant pressure device.
    · With heatproof cover.
    · Equipped with auto display off function. (Approximately 5 minutes)
    · The frame has a painted finish.
    · Includes 1 reference rod (MCD235-50BA, MCD235-50BAU).
    [Applications]
    · Thin gauge head is perfect for measuring narrow grooves.

    Features

    ●Digital display makes it easier to see.
    ●With a heat resistance cover.
    ●The frame has a painted finish.

    Usage

    ●For measuring the narrow groove diameter of a round object.

    Specification

    ●SPQ(piece):1
    ●Constant Pressure Device: Ratchet Stop
    ●Measuring Surface Shape: Blade type
    ●Power Supply: Button Type Silver Oxide Battery(SR44) x 1(accessory)
    ●Feed mechanism: Straight Type Spindle
    ●Auto off(approx.5 minutes)
     

    What is Abbe's principle

    In picture 1, graduation and measured object is align on the same line,
    compare to picture 2, the alignment is o, picture 1 creates less error
    for sliding division's slope and this is Abbe's principle.


     
    The structure of vernier caliper is opposite of Abbe's principle, so slider would
    receive measuring pressure, gap (clearance) will be created.
    If there's avgap, it will create force that's opposite to the measuring
    direction,the jaw will not be parallel and error will be greated when it's
    moving towards the measuring object.

    Most of the micro meter's structure is made according to Abbe's principle,
    it will not have measuring error like vernier caliper.

    *Usually, vernier caliper's measuring pressure is 0.98~1.47N/㎡ (around 100g~150g)

    What is Micro meter

    The same with caliper, micro meter is one kind of
    popular measuring tool.

    Outside measurement micro meter is the most popular.
    In the picture below, the frame of micro meter's head contains two ends,
    which includes anvil and spindle.
    Usually, every turn of the thimble is 0.5mm, and the thimble has graduation of 50
    equal division, which provides measurement up to 0.01mm. At the end of
    the thimble is ratchet stopper (pressure testing device), provides constant
    pressure.
     
    • Parts of micro meter


    Types of Micro meter

    • Standard micro meter
    For outside measurement.
    • U shape steel plate micro meter
    For measuring steel plate thickness.
    • Spline micro meter
    To conveniently measure groove of
    spline shaft.
    • Disk micro meter
    Disk shape gauge head is perfect for
    measuring root tangent length of
    gears.
    • Blade micro meter
    Measuring surface is blade type,
    perfect for measuring groove
    diameter of shaft,etc.
    • Spherical face micro meter
    Anvil side of gauge head is spherical
    shape, perfect for measuring wall
    thickness of pipe.
    • Point micro meter
    Perfect for measuring the thickness of
    frill's web, etc.
     

    Methods of reading Micro meter

    methods of reading graduation

     
    • Examples of reading graduation
    *Usaually, the left picture's reading value up
    to 0.01mm, lower picture's reading value
    measure with eyes up to 0.001 (1μm).
    Reading value for sleeve is 7.0mm, reading value for thimble is 0.37mm
    and measured value is 7.37mm.

    Both upper and lower part of sleeve has graduation.
    • Lower part has graduation 1mm unit, upper part has graduation between
      1mm unit showing the 0.5mm unit graduation.
    • Reading graduation is easy. However, graduation line at sleeve can be hard
      to read, especially the upper 0.5mm line. Please read carefully.
    *To decrease reading error by parallax impact, count micro meter and
    digital micro meter is getting more popular.

    Methods of using Micro meter

    Turn thimble counter clockwise to hold onto measured object with
    anvil (xed side) and spindle. Then, idling turn the ratchet stopper
    1~3 times for measuring.

    *Using ratchet stopper can increase measuring pressure.


    *Measuring example for digital micro meter

    • Parts of micro meter


    Adjustment of Micro meter

    methods to set 0 position (in the situation 0~25)
     01 Cleaning measuring surface
    To keep the measuring surface of anvil and spindle clean, gently clip a clean paper between the two measuring surfaces, then let loose of the spindle to remove the paper.

    *Dust is easily attracted to certain types of paper, do not force the paper out.
     
    02 Turning ratchet
    To adjust measuring pressure is very important. Idling turn the ratchet stopper 1~3 times.
     03 Correcting clamp
    In the picture, graduation of 0 has about 5μm
    deviation and it needs to be corrected. Clamp
    is used to set spindle into correct location.
      
     04 Put in key-spanner
    The sleeve on the back of the clamp has a hole. Put key-spanner into the hole and adjust to 0. If spanner is not correctly put in, it will loosen the spanner and break graduation, please be careful.
     05 0 position
    This is on the accurate 0 positions.
    When reading graduation, eyes should look directly at graduation.  2~3μm error will occur
    if it's not read directly.
     06 Confirm accuracy
    (Use micro meter stand)


    *Due to turn by screw , error will occur on screw's pitch, needs to make sure it's on 0 position.
    Hold micro meter with micro meter stand.
     07 Confirm accuracy
    (Clip block gauge on)

    To click block gauge on, make sure dimension and block gauge and graduation on micro meter is the same.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat