(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· JIS Class 1 (metric scale only).
· Double-sided scale.
· 455 mm pitch stud mark.
· Comes with a belt clip (19/22 width).
· With large belt clip (25 width).
· Four-point rivet.
· It is equipped with a shock absorber.
· SK tape material.
· Spring is SK material.
· ABS Resin Case Material
Scale Indicator | Both Sides | Standard | JIS Class 1 | Product Type | Body |
---|---|---|---|---|---|
Tape material | Steel | Tape Coating | Acrylic Resin Coating | Spring material | Steel |
Scale Specification | Meter |
Please check the type/dimensions/specifications of the part ZS19-35BP in the Tape Measure Double Sided Neo Lock 19 Width 22 Width 25 Width series.
Part Number |
---|
ZS19-55BP |
ZS19-75BP |
ZS22-55BP |
ZS25-10BP |
ZS25-55BP |
ZS25-75BP |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Length (m) | Tape Width (mm) | Weight (g) |
---|---|---|---|---|---|---|---|
฿ 810.76 | 1 Piece(s) | Same day | 5.5 | 19 | 222 | ||
฿ 21,396.93 | 1 Piece(s) | 1 Day(s) | 7.5 | 19 | 305 | ||
฿ 924.95 | 1 Piece(s) | 12 Day(s) | 5.5 | 22 | 252 | ||
฿ 1,183.86 | 1 Piece(s) | 1 Day(s) | 10 | 25 | 510 | ||
฿ 735.34 | 1 Piece(s) | 12 Day(s) | 5.5 | 25 | 278 | ||
฿ 924.20 | 1 Piece(s) | 10 Day(s) | 7.5 | 25 | 390 |
How can we improve?
How can we improve?