(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The opening is nearly doubled compared with vises of the same class. Equipped with a pressure replenishment mechanism which does not disturb the operation when the pressure drops, enabling cutting fluid or fine chips in the body to be ejected from the blow hole using the chip blow mechanism. For the mechanical type, the handle can be operated even on the fixed clamp side. The LTCV-TH is a hydraulic internal type with a specification in which the handle is operated from the fixed clamp side.
Part Number |
---|
LTCV100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | M (mm) | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | Cap type | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,859.73 | NBY VISES | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Standard | 20.5 |
Loading...
Please check the type/dimensions/specifications of the part LTCV100 in the Loctite CV Precision Machine Vise series.
Part Number |
---|
LTCV-125H |
LTCV100H |
LTCV100S |
LTCV125 |
LTCV125H |
LTCV125S |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | M (mm) | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Standard guide block width (mm) | Tightening Force (kN) | Cap type | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 88,104.23 | 1 Piece(s) | 6 Day(s) | 125 | 50 | 210 | 18 | 30 | 401 | 456 | 125 | 82 | 0-210 | 90 | 50 | 200 | 459.6 | - | - | - | - | - | - | - | ||
฿ 77,191.40 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Standard | 21 | ||
฿ 88,905.62 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 102 | 45 | 145 | 18 | 30 | Step Mouthpiece | 20.5 | ||
฿ 79,765.30 | 1 Piece(s) | 6 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Standard | 30 | ||
฿ 88,019.49 | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Standard | 30 | ||
฿ 102,169.53 | 1 Piece(s) | 21 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 125 | 50 | 210 | 18 | 30 | Step Mouthpiece | 30 |
How can we improve?
How can we improve?