1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Down Vise【2 Pieces Per Package】

Pull Down Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,691.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handles small mouth openings caused by defects in machine vise, milling vise, shaper vise, or similar. Can grasp without restriction by matching up the table of the planar, shaper, milling cutter, or horizontal boring machine, etc., and the workpiece. The workpiece can be prevented from rising up with strong clamping as it is pulled down while clamped. Thanks to the use of specially made ductile iron, the body is damage-proof.

 
Part Number
PV-0
PV-1
PV-2
PV-3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipMouth Width
(mm)
Standard guide block width
(mm)
Minimum Height
(mm)
Max. Height
(mm)
Set bolt Mass
(kg)
Compatible Vise

฿ 19,691.83

NBY VISES 1 Pack(s)

2 Pieces Per Package

5 Day(s) 46-4250M121.5EVS-(75-3、100-4)

฿ 23,794.69

NBY VISES 1 Pack(s)

2 Pieces Per Package

3 Day(s) 62-5664M144.8EVS150-6

฿ 30,294.22

NBY VISES 1 Pack(s)

2 Pieces Per Package

6 Day(s) 851882102M1412.5(EVS、ETS、EPA、ETPA)-75-3

฿ 49,073.54

NBY VISES 1 Pack(s)

2 Pieces Per Package

6 Day(s) 12018135164M1839.1(EVS、EPA)-150-6

Loading...

  1. 1