1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Foot Jaw (Part Number)

NBY VISES

Foot Jaw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,864.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Convenient for 5-face machining of the workpiece. Securely clamps the workpiece base. Two types of clamp are available depending on the workpiece. FOJ-BS is suitable for ferrous metals and FOJ-GS for non-ferrous metals.

 
Part Number
FOJ100GS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
I
(mm)
O P Q S
(mm)
T
(mm)
U
(mm)
Compatible Vise

฿ 15,864.81

NBY VISES 1 Piece(s) 6 Day(s) 1024542317.52760515151.50.81.5LTCV100、LTCV100H、LTFV100Q

Loading...

  1. 1

Basic Information

C(mm) 27 N(φ) 11 R(mm) 8

Please check the type/dimensions/specifications of the part FOJ100GS in the Foot Jaw series.

Products with similar specification

Part Number
FOJ125GS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
I
(mm)
O P Q S
(mm)
T
(mm)
U
(mm)
Compatible Vise

฿ 18,308.95

1 Piece(s) 6 Day(s) 125504551830754.7513.7515/14222LTCV125、LTCV125H、LTFV125Q、LTFH125Q