(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A standard fitting for Machine Vise Series.
·Thread diameter: M8/M10/M12
·Compatible vise: LTFV75/LTFV100Q/LTFV·LTFH125Q/LTFV·LTFH150Q/LTFV·LTFH175Q
Please check the type/dimensions/specifications of the part LTF-100JA in the FA Mouthpiece for Machine Vise series.
Part Number |
---|
LTF-125JA |
LTF-150JA |
LTF-175JA |
LTF-75JA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J | K | Screw Diameter | Compatible Vise |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,355.56 | 1 Piece(s) | 5 Day(s) | 125 | 50 | 16 | 75 | 30 | 11 | 18 | 10.5 | 16 | 4 | 5 | M10 | LTFV・LTFH125Q | ||
฿ 10,652.65 | 1 Piece(s) | 6 Day(s) | 150 | 60 | 19 | 90 | 35 | 13 | 19 | 12.5 | 19 | 5 | 6 | M12 | LTFV・LTFH150Q | ||
฿ 15,212.11 | 1 Piece(s) | 6 Day(s) | 175 | 70 | 19 | 90 | 45 | 13 | 19 | 12.5 | 19 | 5 | 6 | M12 | LTFV・LTFH175Q | ||
฿ 5,110.55 | 1 Piece(s) | 6 Day(s) | 76 | 32 | 14 | 46 | 18 | M8 | - | - | 14 | 4 | 5 | M 8 | LTFV75 |
How can we improve?
How can we improve?