(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
FC250/annealed precision angle plate (with rib) type A.
Part Number |
---|
A1-FS |
A2-FS |
A3-FS |
A4-FS |
A5 |
A6 |
A7 |
A8 |
A9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | Weight (kg) | T (Pcs.) | U (Pcs.) | Numbering on layout drawings for cast holes (plane view diagram) | Numbering on layout drawings for cast holes (front view diagram) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,443.16 | NBY BASE | 1 Piece(s) | 5 Day(s) | 76.2 | 63.5 | 50.8 | 9 | 69.2 | 7 | 19.6 | 18.5 | 18.5 | 35 | 7 | 21.3 | 16 | 13.5 | 17.1 | 42 | 7 | - | - | 0.6 | 2 | 3 | SL1 | SL5 | ||
฿ 4,244.77 | NBY BASE | 1 Piece(s) | 5 Day(s) | 88.9 | 76.2 | 63.5 | 9 | 80.9 | 8 | 21.5 | 23 | 18.2 | 46 | 7 | 25.8 | 23.5 | 14.3 | 18 | 53 | 8.5 | - | - | 0.7 | 2 | 3 | SL1 | SL5 | ||
฿ 5,453.81 | NBY BASE | 1 Piece(s) | 5 Day(s) | 114.3 | 88.9 | 63.5 | 10 | 106.3 | 8 | 27.2 | 30 | 23.9 | 50 | 14 | 30.2 | 27 | 19 | 20.2 | 30 | 14 | - | - | 1.4 | 4 | 3 | SL2 | SL5 | ||
฿ 7,587.31 | NBY BASE | 1 Piece(s) | 5 Day(s) | 152.4 | 127 | 114.3 | 13 | 143.9 | 8.5 | 37.2 | 39 | 32 | 75 | 14 | 50.3 | 38 | 26 | 26.2 | 38 | 14 | - | - | 3.5 | 4 | 3 | SL2 | SL5 | ||
฿ 9,770.67 | NBY BASE | 1 Piece(s) | 5 Day(s) | 177.8 | 139.7 | 114.3 | 14 | 158.8 | 9 | 37.9 | 34 | 34.7 | 85 | 14 | 50.3 | 38 | 26 | 29.9 | 46 | 14 | - | - | 4.4 | 4 | 4 | SL2 | SL6 | ||
฿ 12,400.77 | NBY BASE | 1 Piece(s) | 3 Day(s) | 203.2 | 152.4 | 127 | 16 | 184.2 | 9 | 43.1 | 39 | 36.4 | 94 | 14 | 38 | 31 | 27 | 36.1 | 53 | 14 | - | - | 5.9 | 6 | 4 | SL3 | SL6 | ||
฿ 15,995.77 | NBY BASE | 1 Piece(s) | 5 Day(s) | 228.6 | 117.8 | 152.4 | 18 | 208.6 | 10 | 46.8 | 45 | 39.8 | 115 | 18 | 43.4 | 39 | 31 | 38.3 | 45 | 18 | 18 | 96 | 8.3 | 6 | 4 | SL4 | SL6 | ||
฿ 19,518.21 | NBY BASE | 1 Piece(s) | 5 Day(s) | 254 | 203.2 | 152.4 | 20 | 233 | 11 | 50.5 | 51 | 42.2 | 135 | 18 | 45.4 | 38 | 31 | 42 | 52 | 18 | 18 | 94 | 11.5 | 6 | 4 | SL4 | SL6 | ||
฿ 29,726.84 | NBY BASE | 1 Piece(s) | 5 Day(s) | 304.8 | 228.6 | 203.2 | 25 | 282.8 | 12 | 57.9 | 63 | 44.6 | 154 | 23 | 56.7 | 55 | 36.5 | 45.9 | 70 | 23 | 23 | 13 | 19.8 | 6 | 4 | SL4 | SL6 |
Loading...
V(mm) | 0.02 | Material | FC250 | Heat Treatment | Annealed |
---|---|---|---|---|---|
Surface Treatment | Paint (black scale section) |
How can we improve?
How can we improve?