1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Center Clamp Set

Cam Center Clamp Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,226.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cam-shaped handle allows tool-less tightening. Good operability is ensured by the tightening on the clamp lever.

 
Part Number
CS12M-100
CS16M-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipB
(mm)
C
(mm)
D
(mm)
F
(mm)
G
(mm)
Clamp Range H
(mm)
Tightening Force
(kN)
Mass
(kg)

฿ 6,226.87

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3010021 - 4332M1230 - 456.51

฿ 7,444.22

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 4012534 - 6640M1635 - 5081.5

Loading...

  1. 1

Basic Information

A(mm) 20 E(mm) 142 I (with α)(mm) 2
I (with β)(mm) 8 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish