1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Adjusting Clamp (Goose Neck Type) (Part Number)

NBY JIGS PARTS

Adjusting Clamp (Goose Neck Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,091.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since the clamp is Z-shaped, the position of the tightening nut is lowered and interference is reduced.

 
Part Number
GPC12125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
H
(mm)
I
(mm)
J
(mm)
L
(mm)
N
(mm)
Q
(mm)
R
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Clamp Range
(mm)

฿ 3,856.13

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 125402028 - 5819158036M12M120.921228 - 58

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Baked Paint Finish

Please check the type/dimensions/specifications of the part GPC12125 in the Adjusting Clamp (Goose Neck Type) series.

Products with similar specification

Part Number
GPC10100
GPC14125
GPC16160
GPC18160
GPC20200
GPC22200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
H
(mm)
I
(mm)
J
(mm)
L
(mm)
N
(mm)
Q
(mm)
R
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Clamp Range
(mm)

฿ 3,091.10

1 Piece(s) 5 Day(s) 100301522 - 4614118030M10M100.421022 - 46

฿ 3,856.13

1 Piece(s) 3 Day(s) 125402028 - 56191510036M12M120.921428 - 56

฿ 5,294.24

1 Piece(s) 5 Day(s) 160502536 - 72242010042M16M161.831636 - 72

฿ 5,294.24

1 Piece(s) 5 Day(s) 160502536 - 69192312542M16M161.831836 - 69

฿ 8,556.34

1 Piece(s) 5 Day(s) 200603043 - 92292112550M20M203.352043 - 92

฿ 8,556.34

1 Piece(s) 5 Day(s) 200603043 - 92292212550M20M203.352243 - 92