(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since the clamp is Z-shaped, the position of the tightening nut is lowered and interference is reduced.
Part Number |
---|
GPC20200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | H (mm) | I (mm) | J (mm) | L (mm) | N (mm) | Q (mm) | R (mm) | Mass (kg) | Compatible T Groove Width (mm) | Clamp Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,556.34 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 200 | 60 | 30 | 43 - 92 | 29 | 21 | 125 | 50 | M20 | M20 | 3.35 | 20 | 43 - 92 |
Loading...
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Baked Paint Finish |
---|
Please check the type/dimensions/specifications of the part GPC20200 in the Adjusting Clamp (Goose Neck Type) series.
Part Number |
---|
GPC10100 |
GPC12125 |
GPC14125 |
GPC16160 |
GPC18160 |
GPC22200 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | H (mm) | I (mm) | J (mm) | L (mm) | N (mm) | Q (mm) | R (mm) | Mass (kg) | Compatible T Groove Width (mm) | Clamp Range (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,091.10 | 1 Piece(s) | 5 Day(s) | 100 | 30 | 15 | 22 - 46 | 14 | 11 | 80 | 30 | M10 | M10 | 0.42 | 10 | 22 - 46 | ||
฿ 3,856.13 | 1 Piece(s) | 5 Day(s) | 125 | 40 | 20 | 28 - 58 | 19 | 15 | 80 | 36 | M12 | M12 | 0.92 | 12 | 28 - 58 | ||
฿ 3,856.13 | 1 Piece(s) | 3 Day(s) | 125 | 40 | 20 | 28 - 56 | 19 | 15 | 100 | 36 | M12 | M12 | 0.92 | 14 | 28 - 56 | ||
฿ 5,294.24 | 1 Piece(s) | 5 Day(s) | 160 | 50 | 25 | 36 - 72 | 24 | 20 | 100 | 42 | M16 | M16 | 1.83 | 16 | 36 - 72 | ||
฿ 5,294.24 | 1 Piece(s) | 5 Day(s) | 160 | 50 | 25 | 36 - 69 | 19 | 23 | 125 | 42 | M16 | M16 | 1.83 | 18 | 36 - 69 | ||
฿ 8,556.34 | 1 Piece(s) | 5 Day(s) | 200 | 60 | 30 | 43 - 92 | 29 | 22 | 125 | 50 | M20 | M20 | 3.35 | 22 | 43 - 92 |
How can we improve?
How can we improve?