(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Heavy-duty type hook clamp. The hook length can be adjusted.
Part Number |
---|
6849PH-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Pull-in force (kN) | Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,642.15 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 42~107 | 45 | 10 | 24~90 | 28 | 8.5 | 26 | 12 | 68 | 45 | 64 | 44 | 2.83 | 15 | 62 |
Loading...
Material | Main Body: Forged, Hook, Catch: Forged | Surface Treatment | Black Oxide (Body / Hook Catch) Galvanizing (Hook Part) |
---|
Please check the type/dimensions/specifications of the part 6849PH-4 in the Heavy Duty Toggle Hook Clamp 6849PH series.
Part Number |
---|
6849PH-5 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Pull-in force (kN) | Stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,175.73 | 1 Piece(s) | 5 Day(s) | 49~114 | 57 | 12 | 28~93 | 35 | 10.5 | 32 | 12.5 | 86 | 57 | 82 | 47 | 4.02 | 27 | 80 |
How can we improve?
How can we improve?