1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Toggle Hook Clamp 6849PH

Heavy Duty Toggle Hook Clamp 6849PH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,175.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Heavy-duty type hook clamp. The hook length can be adjusted.

 
Part Number
6849PH-4
6849PH-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Pull-in force
(kN)
Stroke
(mm)

฿ 12,642.15

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 42~107451024~90288.52612684564442.831562

฿ 11,175.73

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 49~114571228~933510.53212.5865782474.022780

Loading...

  1. 1

Basic Information

Material Main Body: Forged, Hook, Catch: Forged Surface Treatment Black Oxide (Body / Hook Catch) Galvanizing (Hook Part)