(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for either pushing or pulling. Clamping screw and rubber cap attached.
A(mm) | 12 | B(mm) | 72 | C(mm) | 22~40 |
---|---|---|---|---|---|
D(mm) | 28 | E(mm) | 30 | F(mm) | M8 |
G(mm) | 30 | H(mm) | 39 | I(mm) | 60 |
J(mm) | 36 | K(mm) | 44 | L(mm) | 28 |
M(mm) | 41 | N(mm) | 6.5 | O(mm) | 162 |
P1(mm) | 4 | P2(mm) | 4 | Tightening Force(kN) | 4 |
Bolt Diameter x Length(mm) | M8x35 | Overall length X Overall height(mm) | 272x39 | Mass(kg) | 0.54 |
Material | Main unit: malleable cast iron, handle :SS400 | Surface Treatment | Main Body: Enamel Coated, Handle: Galvanized |
How can we improve?
How can we improve?