(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Maximum tightening force: 40 kN (tightening torque: 190 N·m)
Part Number |
---|
KT-4 |
KT-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | U (mm) | V (mm) | W (mm) | Mass (kg) | Compatible T Groove Width (mm) | Compatible Model | M (mm) | N (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 81,945.13 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 21.6 | - | - | 29 | 22 | Vertical lathe | 72.5 | 225 | ||
฿ 96,609.40 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 30 | 25 | 160 | 45 | 22.24.28 | Gantry type machine | 250 | 300 |
Loading...
A(mm) | 240 | B(mm) | 180 | C(mm) | 142 |
---|---|---|---|---|---|
Material | Main unit: FCD500 hook: SCM420 base :S45C | Heat Treatment | Main unit: annealing, hook: hardening HRC57 | Surface Treatment | Main Body Painted |
Tightening Force(kN) | 40 | D(mm) | 92 | E(mm) | 97 |
F(mm) | 2 | G(mm) | 138 | H(mm) | 80 |
I(mm) | 45 | J(mm) | 150 | K(mm) | 27.5 |
L(mm) | 125 | O(mm) | 60 | P(mm) | 55 |
Q(mm) | 43 | R(mm) | 42 | S(mm) | 22 |
T(mm) | M20 |
How can we improve?
How can we improve?