1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Toggle Hook Clamp 6848V (Part Number)

NBY JIGS PARTS

Toggle Hook Clamp 6848V
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,751.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6848VNI is made of stainless steel. The hook length can be adjusted.

 
Part Number
6848V-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

฿ 4,198.61

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 33~611967~35146.5683532483925910.34SS4003.2127x70

Loading...

  1. 1

Basic Information

Surface Treatment 6848V Galvanizing

Please check the type/dimensions/specifications of the part 6848V-3 in the Toggle Hook Clamp 6848V series.

Products with similar specification

Part Number
6848V-2
6848V-4
6848VNI-2
6848VNI-3
6848VNI-4
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

฿ 2,751.07

1 Piece(s) 3 Day(s) 24~471345~28115.24.572624381119700.13SS4001.690x47

฿ 6,826.32

1 Piece(s) 5 Day(s) 43~793289~45198.589.553456540361100.81SS4007150x92

฿ 4,441.21

1 Piece(s) 5 Day(s) 24~471345~28115.24.572624381119700.13SUS3041.190x47

฿ 6,124.59

1 Piece(s) 16 Day(s) 33~611967~35146.5683532483925910.34SUS3042127x70

฿ 14,726.76

1 Piece(s) 5 Day(s) 43~793289~45198.589.553456540361100.81SUS3043.6150x92