(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SD-16120B in the Double swing clamp set S type series.
Part Number |
---|
SD-06050A |
SD-08050A |
SD-08060A |
SD-08070A |
SD-16135B |
SD-16150B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,508.72 | 1 Piece(s) | 5 Day(s) | 36 | 16 | 9 | 8 | 53 | 15 | 18 | M8 | 16 | 9 | 8 | 52 | 61 | 0.2 | ||
฿ 3,780.01 | 1 Piece(s) | 5 Day(s) | 40 | 20 | 12 | 9 | 50 | 15 | 21 | M8 | 18 | 10 | 7 | 50 | 60 | 0.3 | ||
฿ 3,838.66 | 1 Piece(s) | 5 Day(s) | 40 | 20 | 12 | 9 | 60 | 15 | 21 | M8 | 18 | 10 | 7 | 60 | 70 | 0.3 | ||
฿ 3,877.97 | 1 Piece(s) | 3 Day(s) | 40 | 20 | 12 | 9 | 70 | 15 | 21 | M8 | 18 | 10 | 7 | 70 | 80 | 0.3 | ||
฿ 7,789.66 | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 135 | 25 | 40 | M16 | 36 | 22 | 19 | 137.5 | 151.5 | 1.7 | ||
฿ 8,056.49 | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 150 | 25 | 40 | M16 | 36 | 22 | 19 | 152.5 | 166.5 | 1.9 |
How can we improve?
How can we improve?