1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Double swing clamp set S type (Part Number)

NBY JIGS PARTS

Double swing clamp set S type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,332.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.

 
Part Number
SD-12120B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

฿ 6,014.85

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 723222171202532M16271919122.5136.50.9

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SD-12120B in the Double swing clamp set S type series.

Products with similar specification

Part Number
SD-08050A
SD-08060A
SD-08070A
SD-12135A
SD-12135B
SD-12150A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

฿ 3,780.01

1 Piece(s) 5 Day(s) 4020129501521M81810750600.3

฿ 3,838.66

1 Piece(s) 5 Day(s) 4020129601521M81810760700.3

฿ 3,877.97

1 Piece(s) 3 Day(s) 4020129701521M81810770800.3

฿ 6,187.57

1 Piece(s) 5 Day(s) 723222171352532M12271919137.5151.51

฿ 6,187.57

1 Piece(s) 5 Day(s) 723222171352532M16271919137.5151.51

฿ 6,517.51

1 Piece(s) 5 Day(s) 723222171502532M12271919152.5166.51.1