(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,332.15 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 32 | 12 | 7 | 6 | 35 | 13 | 15 | M6 | 13 | 7 | 7 | 35 | 42 | 0.2 | ||
฿ 3,450.07 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 36 | 16 | 9 | 8 | 45 | 15 | 18 | M8 | 16 | 9 | 8 | 44 | 53 | 0.2 | ||
฿ 3,508.72 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 36 | 16 | 9 | 8 | 53 | 15 | 18 | M8 | 16 | 9 | 8 | 52 | 61 | 0.2 | ||
฿ 3,780.01 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 40 | 20 | 12 | 9 | 50 | 15 | 21 | M8 | 18 | 10 | 7 | 50 | 60 | 0.3 | ||
฿ 3,838.66 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 40 | 20 | 12 | 9 | 60 | 15 | 21 | M8 | 18 | 10 | 7 | 60 | 70 | 0.3 | ||
฿ 3,877.97 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 40 | 20 | 12 | 9 | 70 | 15 | 21 | M8 | 18 | 10 | 7 | 70 | 80 | 0.3 | ||
฿ 5,315.66 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 90 | 25 | 32 | M12 | 27 | 19 | 19 | 92.5 | 106.5 | 0.7 | ||
฿ 5,315.66 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 90 | 25 | 32 | M16 | 27 | 19 | 19 | 92.5 | 106.5 | 0.7 | ||
฿ 5,409.77 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 105 | 25 | 32 | M12 | 27 | 19 | 19 | 107.5 | 121.5 | 0.8 | ||
฿ 5,409.77 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 105 | 25 | 32 | M16 | 27 | 19 | 19 | 107.5 | 121.5 | 0.8 | ||
฿ 6,014.85 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 120 | 25 | 32 | M12 | 27 | 19 | 19 | 122.5 | 136.5 | 0.9 | ||
฿ 6,014.85 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 120 | 25 | 32 | M16 | 27 | 19 | 19 | 122.5 | 136.5 | 0.9 | ||
฿ 6,187.57 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 135 | 25 | 32 | M12 | 27 | 19 | 19 | 137.5 | 151.5 | 1 | ||
฿ 6,187.57 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 135 | 25 | 32 | M16 | 27 | 19 | 19 | 137.5 | 151.5 | 1 | ||
฿ 6,517.51 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 150 | 25 | 32 | M12 | 27 | 19 | 19 | 152.5 | 166.5 | 1.1 | ||
฿ 6,517.51 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 17 | 150 | 25 | 32 | M16 | 27 | 19 | 19 | 152.5 | 166.5 | 1.1 | ||
฿ 6,902.25 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 90 | 25 | 40 | M16 | 36 | 22 | 19 | 92.5 | 106.5 | 1.3 | ||
฿ 7,114.28 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 105 | 25 | 40 | M16 | 36 | 22 | 19 | 107.5 | 121.5 | 1.4 | ||
฿ 7,577.64 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 120 | 25 | 40 | M16 | 36 | 22 | 19 | 122.5 | 136.5 | 1.6 | ||
฿ 7,789.66 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 135 | 25 | 40 | M16 | 36 | 22 | 19 | 137.5 | 151.5 | 1.7 | ||
฿ 8,056.49 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 100 | 38 | 22 | 20 | 150 | 25 | 40 | M16 | 36 | 22 | 19 | 152.5 | 166.5 | 1.9 |
Loading...
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
How can we improve?
How can we improve?