1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Jack F Type

Side Jack F Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,234.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Simply insert into the T-groove.
· Useful for receiving cutting resistance from the side.
· Especially for large processing machines. Cutting resistance is received with greater strength by clamping the step part

 
Part Number
SID22F
SID24F
SID28F
SID32F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA h8
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
Mass
(kg)

฿ 13,234.27

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 228537150203.1

฿ 14,389.63

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 248537150203.2

฿ 15,629.67

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 2810047200204.1

฿ 16,195.44

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3210047200254.2

Loading...

  1. 1

Basic Information

E(mm) 40 G(mm) 30 H(mm) M20
Material SCM420 Heat Treatment Thermal Refined Surface Treatment Black oxide finish