(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Simply insert into the T-groove.
· Useful for receiving cutting resistance from the side.
· Especially for large processing machines
Part Number |
---|
SID20E |
SID22E |
SID24E |
SID28E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A h8 (mm) | C (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|
฿ 12,164.71 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 20 | 30 | 3.3 | ||
฿ 12,376.73 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 22 | 37 | 3.4 | ||
฿ 12,850.00 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 24 | 41 | 3.45 | ||
฿ 14,787.62 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 28 | 47 | 4.5 |
Loading...
B(mm) | 85 | D(mm) | 150 | E(mm) | 45 |
---|---|---|---|---|---|
F(mm) | 20 | G(mm) | 30 | H(mm) | M20 |
Material | SCM420 | Heat Treatment | Thermal Refined | Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?