(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.
Part Number |
---|
KCHU16MC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Mass (kg) | Screw Diameter | Tightening Force (kN) | Width (mm) | Clamp stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,322.84 | NBY JIGS PARTS | 1 Piece(s) | 3 Day(s) | 25.5 | 24 | 10 | 50 | 92 | 75 | 38 | 6 | 10 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1 | M12,16 | 12 | 38 | 5 |
Loading...
Material | S45C | Heat Treatment | Hardening HRC32 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part KCHU16MC in the Clamp Part of Wedge Clamp (For tapped holes) series.
Part Number |
---|
KCH6MC |
KCH8MC |
KCHU12MC |
KCHU4MC |
KCHU6MC |
KCHU8MC |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Mass (kg) | Screw Diameter | Tightening Force (kN) | Width (mm) | Clamp stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,949.09 | 1 Piece(s) | 5 Day(s) | 10 | 11.5 | - | 22 | 40 | 32 | 19 | 2.3 | 4.5 | 3.5 | 18 | 7 | M6 | M6 | 5 | 5 | 0.11 | M6 | 4 | 19 | 2.2 | ||
฿ 5,598.12 | 1 Piece(s) | 5 Day(s) | 14 | 13.5 | - | 28 | 50 | 40 | 22 | 2.8 | 4.5 | 3.5 | 23 | 8.5 | M6 | M8 | 5 | 5 | 0.24 | M6,8 | 6 | 22 | 3 | ||
฿ 4,773.69 | 1 Piece(s) | 3 Day(s) | 20 | 19 | 8 | 40 | 75 | 61 | 30 | 6 | 9 | 6 | 33 | 12 | M10 | M12 | 8 | 10 | 0.5 | M10,12 | 10 | 30 | 4 | ||
฿ 3,187.89 | 1 Piece(s) | 3 Day(s) | 8 | 7.5 | - | 16 | 29 | 22 | 16 | 1.5 | 3.5 | 3.5 | 13 | 4.5 | M4 | M4 | 3 | 3 | 0.03 | M4 | 1.2 | 16 | 1.5 | ||
฿ 3,316.65 | 1 Piece(s) | 5 Day(s) | 10 | 11.5 | - | 22 | 40 | 32 | 19 | 2.2 | 4.5 | 3.5 | 18 | 7 | M6 | M6 | 5 | 5 | 0.1 | M6 | 4 | 19 | 2.2 | ||
฿ 3,518.33 | 1 Piece(s) | 5 Day(s) | 14 | 13.5 | - | 28 | 50 | 40 | 22 | 2.8 | 4.5 | 5.5 | 23 | 8.5 | M6 | M8 | 5 | 6 | 0.22 | M6,8 | 6 | 22 | 3 |
How can we improve?
How can we improve?