1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clamp Part of Wedge Clamp (For tapped holes) (Part Number)

NBY JIGS PARTS

Clamp Part of Wedge Clamp (For tapped holes)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,187.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

 
Part Number
KCHU6MC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

฿ 3,316.65

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1011.5-224032192.24.53.5187M6M6550.1M64192.2

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCHU6MC in the Clamp Part of Wedge Clamp (For tapped holes) series.

Products with similar specification

Part Number
KCH6MC
KCH8MC
KCHU12MC
KCHU8MC
KCL12MC
KCL16MC
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

฿ 4,949.09

1 Piece(s) 5 Day(s) 1011.5-224032192.34.53.5187M6M6550.11M64192.2

฿ 5,598.12

1 Piece(s) 5 Day(s) 1413.5-285040222.84.53.5238.5M6M8550.24M6,86223

฿ 4,773.69

1 Piece(s) 3 Day(s) 20198407561306963312M10M128100.5M10,1210304

฿ 3,518.33

1 Piece(s) 5 Day(s) 1413.5-285040222.84.55.5238.5M6M8560.22M6,86223

฿ 7,501.28

1 Piece(s) 5 Day(s) 20208407561304963312M10M128100.6M10,1210304

฿ 8,443.49

1 Piece(s) 5 Day(s) 2525105092753851173815M12M1610141.1M12,1612385