(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Workpiece contact surface This is a bolt with a cone point (tip angle 9°, 0°, 120°). M 12 to 16 lineup
Part Number |
---|
SDT1216 |
SDT1220 |
SDT1230 |
SDT1240 |
SDT1250 |
SDT1260 |
SDT1620 |
SDT1630 |
SDT1640 |
SDT1650 |
SDT1660 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 98.68 | NBY JIGS PARTS | 1 Piece(s) | 9 Day(s) | M12 | 16 | 6 | 3 | 8 | M12 | ||
฿ 58.96 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M12 | 20 | 6 | 3 | 17 | M12 | ||
฿ 77.73 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M12 | 30 | 6 | 3 | 25 | M12 | ||
฿ 86.83 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M12 | 40 | 6 | 3 | 33 | M12 | ||
฿ 103.79 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M12 | 50 | 6 | 3 | 41 | M12 | ||
฿ 219.48 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M12 | 60 | 6 | 3 | 50 | M12 | ||
฿ 121.89 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M16 | 20 | 8 | 4 | 29 | M16 | ||
฿ 135.70 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M16 | 30 | 8 | 4 | 44 | M16 | ||
฿ 165.84 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M16 | 40 | 8 | 4 | 59 | M16 | ||
฿ 171.64 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M16 | 50 | 8 | 4 | 73 | M16 | ||
฿ 229.00 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | M16 | 60 | 8 | 4 | 88 | M16 |
Loading...
Material | SCM435 | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
How can we improve?
How can we improve?