1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jack Screw (Part Number)

NBY JIGS PARTS

Jack Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,346.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUM22/quenched HRC30±5 jack screw.

 
Part Number
JS06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

฿ 2,346.17

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M640102012663.24.535M6

Loading...

  1. 1

Basic Information

H(mm) 2 Material SUM22 Heat Treatment Hardening
Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part JS06 in the Jack Screw series.

Products with similar specification

Part Number
JS08
JS10
JS12
JS16
JS20
JS24
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

฿ 2,642.26

1 Piece(s) 5 Day(s) M845122214773.2560M8

฿ 2,823.48

1 Piece(s) 5 Day(s) M1050142516885.2590M10

฿ 3,427.72

1 Piece(s) 3 Day(s) M126016322010106.27166M12

฿ 4,396.07

1 Piece(s) 5 Day(s) M167020382512126.27304M16

฿ 6,816.81

1 Piece(s) 5 Day(s) M208022453216168.27.5495M20

฿ 10,854.40

1 Piece(s) 5 Day(s) M2410028503822228.27.5932M24