(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
SUM22/quenched HRC30±5 jack screw.
H(mm) | 2 | Material | SUM22 | Heat Treatment | Hardening |
---|---|---|---|---|---|
Surface Treatment | Black oxide finish |
Please check the type/dimensions/specifications of the part JS24 in the Jack Screw series.
Part Number |
---|
JS06 |
JS08 |
JS10 |
JS12 |
JS16 |
JS20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,346.17 | 1 Piece(s) | 3 Day(s) | M6 | 40 | 10 | 20 | 12 | 6 | 6 | 3.2 | 4.5 | 35 | M6 | ||
฿ 2,642.26 | 1 Piece(s) | 5 Day(s) | M8 | 45 | 12 | 22 | 14 | 7 | 7 | 3.2 | 5 | 60 | M8 | ||
฿ 2,823.48 | 1 Piece(s) | 5 Day(s) | M10 | 50 | 14 | 25 | 16 | 8 | 8 | 5.2 | 5 | 90 | M10 | ||
฿ 3,427.72 | 1 Piece(s) | 3 Day(s) | M12 | 60 | 16 | 32 | 20 | 10 | 10 | 6.2 | 7 | 166 | M12 | ||
฿ 4,396.07 | 1 Piece(s) | 5 Day(s) | M16 | 70 | 20 | 38 | 25 | 12 | 12 | 6.2 | 7 | 304 | M16 | ||
฿ 6,816.81 | 1 Piece(s) | 5 Day(s) | M20 | 80 | 22 | 45 | 32 | 16 | 16 | 8.2 | 7.5 | 495 | M20 |
How can we improve?
How can we improve?