(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The clamp bar has a long overall length. Since the tip of the clamp has a tapped hole, it can be attached to the workpiece contact surface.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part 7110GL-16 in the Clamp GL Long series.
Part Number |
---|
7110GL-12 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,535.86 | 1 Piece(s) | 5 Day(s) | 22 | 32 | 160 | 13 | 28.5 | 95.5 | 38.5 | M12 | M12 | 18 | 12 |
How can we improve?
How can we improve?