1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamping Button (Brass)

Clamping Button (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,115.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Attached to the tip of the clamp bar, it can be used as a workpiece guard. CBS (brass) and CBJ (resin) types are suitable for soft workpieces and finished products.

 
Part Number
CBS05-1010
CBS05-1210
CBS06-1610
CBS06-2010
CBS06-2510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
Mass
(g)
Screw Diameter

฿ 1,115.92

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M5101M5

฿ 1,166.87

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M5122M5

฿ 1,281.31

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M6163M6

฿ 1,415.10

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M6204M6

฿ 1,476.80

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M6257M6

Loading...

  1. 1

Basic Information

C(mm) 10 D(mm) 5 Material Brass