1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Clamping Screw (GB type)

Clamping Screw (GB type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 442.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be flexibly rotated up to 9° and reliably clamps even on a slanted surface.
· The turnover prevention mechanism achieves reliable clamping on the flat surface of the ball.
· SCS-GB can reliably clamp rough surfaces such as the surfaces of castings.

 
Part Number
SCS-M6X10-GB
SCS-M6X16-GB
SCS-M6X20-GB
SCS-M6X25-GB
SCS-M8X10-GB
SCS-M8X20-GB
SCS-M8X25-GB
SCS-M8X30-GB
SCS-M10X12-GB
SCS-M10X16-GB
SCS-M10X20-GB
SCS-M10X25-GB
SCS-M10X35-GB
SCS-M12X16-GB
SCS-M12X20-GB
SCS-M12X30-GB
SCS-M12X40-GB
SCS-M16X20-GB
SCS-M16X25-GB
SCS-M16X35-GB
SCS-M16X50-GB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Screw Diameter

฿ 442.29

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M6X1.043103.21.5M6

฿ 442.44

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M6X1.043163.22.5M6

฿ 479.47

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M6X1.043203.23.4M6

฿ 442.60

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M6X1.043253.24M6

฿ 550.22

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M8X1.255.54104.52.5M8

฿ 549.33

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M8X1.255.54204.55.7M8

฿ 551.00

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M8X1.255.54254.57.7M8

฿ 557.66

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M8X1.255.54304.59M8

฿ 660.59

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10X1.5751265M10

฿ 608.14

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10X1.5751667M10

฿ 661.36

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10X1.5752069.5M10

฿ 608.76

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10X1.57525611M10

฿ 609.54

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M10X1.57535616M10

฿ 743.60

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M12X1.758.56167.210M12

฿ 744.07

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M12X1.758.56207.212.5M12

฿ 745.15

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M12X1.758.56307.220M12

฿ 686.38

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M12X1.758.56407.228M12

฿ 1,064.14

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M16X21282010.722M16

฿ 1,065.07

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M16X21282510.728M16

฿ 1,067.09

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M16X21283510.741M16

฿ 980.34

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M16X21285010.748M16

Loading...

  1. 1

Basic Information

Material Main unit: SCM435 ball :SUJ2 Heat Treatment SCS-FB Ball: SUJ2 (Hardened HRC56-60) / SCS-GB Ball: SUJ2 (Hardened HRC56-60) Surface Treatment SCS-FB Body: 4-3 Iron Oxide Coating (Black) / SCS-GB Body: 4-3 Iron Oxide Coating (Black)