1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wing Screw

NBY JIGS PARTS

Wing Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,148.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUM22/black oxide finished wing screw.

 
Part Number
WSM1055
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,148.59

NBY JIGS PARTS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

A(mm) M10 B(mm) 55 C(mm) 22
D(mm) 4 E(mm) 25 F(mm) 5
Mass(g) 45 Material SUM22 Surface Treatment Black oxide finish
Screw Diameter M10

Please check the type/dimensions/specifications of the part WSM1055 in the Wing Screw series.