1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Screw Jack

Aluminum Screw Jack
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,311.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made of aluminum so doesn't scratch the base, clamps, etc. Convenient for use as a support jack for plastic clamp sets.

 
Part Number
ASJ-70H
ASJ-95H
ASJ-140H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipC
(mm)
E
(mm)
F
(mm)
Mass
(g)

฿ 1,311.72

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 355570100

฿ 1,592.05

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 507095140

฿ 2,240.17

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 7595140190

Loading...

  1. 1

Basic Information

A(mm) 32 B(mm) 32 D(mm) 20
G(mm) M12 H(mm) M16x2 I(mm) M16
Material A5056