1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Morse Taper Collet

Morse Taper Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,747.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Morse taper cutting tools can be mounted

Part Number
25-MT1
32-MT3
42-MT1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
Name Type Number L
(mm)
L1
(mm)
D
(mm)
MTMT No. d
(mm)
C
(mm)

฿ 2,747.31

SWA TOOLING 1 Piece(s) 3 Day(s) 81MT1661525112.06531

฿ 3,060.97

SWA TOOLING 1 Piece(s) 5 Day(s) 91MT3712032323.82537.5

฿ 3,614.86

SWA TOOLING 1 Piece(s) 3 Day(s) 96MT1762042112.06547.5

Loading...

  1. 1

Basic Information

Product Classification Accessories Tool Type Drill / Reamer