1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Side Lock Holder A type (BT series)

Side Lock Holder A type (BT series)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,926.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Offset structure improves runout accuracy.
· Can be used as a center through.

Part Number
BT50-SLA32-105
BT50-SLA42-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipName Type Number D
(mm)
C
(mm)
H2
(mm)
G H1Min
(mm)
H1Max
(mm)

฿ 7,926.74

SWA TOOLING 1 Piece(s) 16 Day(s) SLA32326030M106580

฿ 8,002.57

SWA TOOLING 1 Piece(s) 16 Day(s) SLA42427525M127085

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type # BT50
Tool Type End Mill / Drill / Face Mill / Boring Holder Length L(mm) 105 Shank size BT50
Note 1 Please use a straight flat shank cutting tool with flat. Note 2 Please inquire when using as a center through.