(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blow Z-262

Blow Z-262

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of Z-262

  • Product Type
    Other
  • Pump Capacity(mL)
    86
  • Overall Length(mm)
    134
  • Weight(g)
    40
  • Supplementary explanation
    Blows away dust with a powerful air flow: external dimensions mm: 134 (maximum) x 55φ, nozzle length mm: 53
  • Features
    Zero running cost. Easy-to-use and safe even where there is naked fire
  • Amount Of Content
    1 pc.
Part Number
Z-262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 383.27

BLOW 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other
  • Pump Capacity(mL)
    86
  • Overall Length(mm)
    134
  • Weight(g)
    40
  • Supplementary explanation
    Blows away dust with a powerful air flow: external dimensions mm: 134 (maximum) x 55φ, nozzle length mm: 53
  • Features
    Zero running cost. Easy-to-use and safe even where there is naked fire
  • Amount Of Content
    1 pc.

Product Description

The ideal blower for removing chips when machining metal, wood, or resin, as well as for cleaning optical devices such as lenses.
[Features]
· Blows away dust instantly with a powerful air flow.
· Because the tip is slim and long, it is effective not only for blowing on a flat surface but also in recessed areas.
[Applications]
· Ideal for cleaning optical devices such as lenses and removal of chips when processing metals, wood, plastic, etc.

Specifications of Z-262

  • Product Type
    Other
  • Pump Capacity(mL)
    86
  • Overall Length(mm)
    134
  • Weight(g)
    40
  • Supplementary explanation
    Blows away dust with a powerful air flow: external dimensions mm: 134 (maximum) x 55φ, nozzle length mm: 53
  • Features
    Zero running cost. Easy-to-use and safe even where there is naked fire
  • Amount Of Content
    1 pc.
Part Number
Z-262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 383.27

BLOW 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blow away the dust at a stroke with a blow.

Specification

●Body Dimension(mm)Outer Diameter x Total Length:Φ55 x 134
●SPQ(piece):10
●Pump Capacity: 86ml

Materials

●Natural Rubber