- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of B-606
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 455×130×330
-
- Case color
- Silver
-
- Mass(g)
- 2700
-
- Material
- Aluminum Plywood
-
- Supplementary explanation
- Highly durable aluminum composite panel case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,766.16
|
TOOL CASE B-606
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 455×130×330
-
- Case color
- Silver
-
- Mass(g)
- 2700
-
- Material
- Aluminum Plywood
-
- Supplementary explanation
- Highly durable aluminum composite panel case
Product Description
Highly durable aluminum composite panel case.
[Features]
· Lock is a retractable type with high strength.
· With tool pockets.
· Material Aluminum plywood.
[Applications]
· Ideal for storage of tools, etc.
Specifications of B-606
-
- Tool set and tool box only
- Tool Box
-
- Toolbox Type
- Aluminum Case/Trunk
-
- Case Size (Frontage x Depth x Height)(mm)
- 455×130×330
-
- Case color
- Silver
-
- Mass(g)
- 2700
-
- Material
- Aluminum Plywood
-
- Supplementary explanation
- Highly durable aluminum composite panel case
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,766.16
|
TOOL CASE B-606
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?