- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cleaning Needle Set for Gas Appliances HG-4
Specifications of HG-4
-
- Product Type
- Solder Wick Blotting Line
-
- Other
- Option
-
- Supplementary explanation
- Stainless Steel Wire for Maintenance of Nozzle Hole
-
- Contents
- 1 Set (0.7 mmφ X 1 / 0.4 mmφ X 1 / 0.1 mmφ X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Contents |
|
฿ 95.00
|
GAS LEAK BATTERY 5067-0219
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
1 Set (0.7 mmφ X 1 / 0.4 mmφ X 1 / 0.1 mmφ X 1) |
Basic Specifications
-
- Product Type
- Solder Wick Blotting Line
-
- Other
- Option
-
- Supplementary explanation
- Stainless Steel Wire for Maintenance of Nozzle Hole
-
- Contents
- 1 Set (0.7 mmφ X 1 / 0.4 mmφ X 1 / 0.1 mmφ X 1)
Product Description
Cleaning needle set for gas appliances with excellent cost-performance ratio.
[Features]
· Quantity: 3-type set.
· Size: Diameter 0.1 x 60 mm, Diameter 0.4 x 90 mm, Diameter 0.7 x 90 mm.
· Material: Stainless steel.
[Applications]
· Ideal as stainless steel wire for maintenance of nozzle hole.
Specifications of HG-4
-
- Product Type
- Solder Wick Blotting Line
-
- Other
- Option
-
- Supplementary explanation
- Stainless Steel Wire for Maintenance of Nozzle Hole
-
- Contents
- 1 Set (0.7 mmφ X 1 / 0.4 mmφ X 1 / 0.1 mmφ X 1)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
RoHS | Contents |
|
฿ 95.00
|
GAS LEAK BATTERY 5067-0219
|
1 Piece(s)
|
|
1 Day(s)
|
10 |
1 Set (0.7 mmφ X 1 / 0.4 mmφ X 1 / 0.1 mmφ X 1) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?