(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Wire F-27

Ground Wire F-27

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of F-27

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Wire diameter X length:1.25 mm2 X 2 m
  • Set Contents (Pcs.)
    2 pcs.
  • Supplementary explanation
    Includes 2 Grounded Wires with Adhesive
  • Contents
    1 Bag (2 pcs.)
Part Number
F-27
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 840.90

GROUND EARTH WIRE F-27 1 Pack(s)

2 Pieces Per Package

Same day 1 Bag (2 pcs.)

Basic Specifications

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Wire diameter X length:1.25 mm2 X 2 m
  • Set Contents (Pcs.)
    2 pcs.
  • Supplementary explanation
    Includes 2 Grounded Wires with Adhesive
  • Contents
    1 Bag (2 pcs.)

Product Description

A stick-on type ground wire that can be connected by being applied to the mat surface.
[Features]
· Can be constructed simply by pasting a stainless steel plate with adhesive on the mat without using any special tools.
· Product with measures for static buildup for preventing unintended peeling, as it adheres to the back side of the mat.
· Ground wire x 2 pieces included.
[Applications]
· For conductive color mats.
· Ideal for anti-static countermeasures.
* Replace simultaneously with the conductive color mat.

Specifications of F-27

  • Product Type
    Related Item
  • Other
    Option
  • Size
    Wire diameter X length:1.25 mm2 X 2 m
  • Set Contents (Pcs.)
    2 pcs.
  • Supplementary explanation
    Includes 2 Grounded Wires with Adhesive
  • Contents
    1 Bag (2 pcs.)
Part Number
F-27
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Contents

฿ 840.90

GROUND EARTH WIRE F-27 1 Pack(s)

2 Pieces Per Package

Same day 1 Bag (2 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1