(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Foam F-7/F-9/F-10

ESD Foam F-7/F-9/F-10

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 241.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
F-7
F-9
F-9-L
F-10-A
F-10-B
F-10-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Set Contents (Pcs.) Amount Of Content

฿ 618.34

ESD BAG 1 Pack(s)

10 Pieces Per Package

12 Day(s) External Dimensions mm: 89 x 211 thickness: 5 mm 10 pcs. 1 Bag (10 Sheets)

฿ 363.33

ESD BAG 1 Pack(s)

2 Pieces Per Package

Same day External Dimensions mm: 175 x 245 thickness: 5 mm 2 pcs. 1 Bag (2 Sheets)

฿ 4,748.33

ESD BAG 1 Piece(s) - 1 Day(s) External Dimensions mm: 1,000 X 1,000, Thickness: 5 mm 2 pcs. 1 Bag (2 Sheets)

฿ 241.67

ESD BAG 1 Piece(s) - 12 Day(s) External dimensions mm: 175 x 245 thickness 10 mm 1 pc. 1 pc.

฿ 314.00

ESD BAG 1 Piece(s) - 1 Day(s) External Dimensions mm: 208 x 280 thickness: 10 mm 1 pc. 1 pc.

฿ 3,428.33

ESD BAG 1 Piece(s) - 12 Day(s) External Dimensions mm: 1,000 X 1,000, Thickness: 10 mm 1 pc. 1 pc.

Basic Specifications

Product Description

Urethane foam of an antistatic foreign matter removal tool.
[Features]
· Conductive urethane foam (rigid).
· By simply inserting the IC into the foam, all terminals can be set to the same potential to prevent electrostatic interference, and the elasticity of urethane can fix the lead.
· The foam can be easily cut with a cutter or scissors.
[Application]
· For protection of electronic components and circuit board.

Part Number
F-7
F-9
F-9-L
F-10-A
F-10-B
F-10-L
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Set Contents (Pcs.) Amount Of Content

฿ 618.34

ESD BAG 1 Pack(s)

10 Pieces Per Package

12 Day(s) External Dimensions mm: 89 x 211 thickness: 5 mm 10 pcs. 1 Bag (10 Sheets)

฿ 363.33

ESD BAG 1 Pack(s)

2 Pieces Per Package

Same day External Dimensions mm: 175 x 245 thickness: 5 mm 2 pcs. 1 Bag (2 Sheets)

฿ 4,748.33

ESD BAG 1 Piece(s) - 1 Day(s) External Dimensions mm: 1,000 X 1,000, Thickness: 5 mm 2 pcs. 1 Bag (2 Sheets)

฿ 241.67

ESD BAG 1 Piece(s) - 12 Day(s) External dimensions mm: 175 x 245 thickness 10 mm 1 pc. 1 pc.

฿ 314.00

ESD BAG 1 Piece(s) - 1 Day(s) External Dimensions mm: 208 x 280 thickness: 10 mm 1 pc. 1 pc.

฿ 3,428.33

ESD BAG 1 Piece(s) - 12 Day(s) External Dimensions mm: 1,000 X 1,000, Thickness: 10 mm 1 pc. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1