(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Parts Case B-17BB

ESD Parts Case B-17BB

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B-17-BB

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Supplementary explanation
    B-212 Inner Box B x 2, with 16 Partitions
  • Size
    254X41X185
  • Weight(g)
    540
  • Inner capacity
    1 pc.
Part Number
B-17-BB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,879.13

TOOL BAGS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Supplementary explanation
    B-212 Inner Box B x 2, with 16 Partitions
  • Size
    254X41X185
  • Weight(g)
    540
  • Inner capacity
    1 pc.

Product Description

ESD compatible parts case.
[Features]
· It uses conductive polymer to allow contents to be checked while the lid is closed.
· The material is electrically conductive, and therefore maintains performance over the long term without relying on environmental moisture.
· Since it is a transparent material that does not use carbon black, the contents can be easily checked.
· If the impact-resistant ABS lid is closed, the gap between partitions disappears, preventing components from becoming mixed even if turned upside-down.
· A rugged ABS parts case that can be stacked. Can also be stacked with HOZAN's B-10 series.
· The supplied label seal can be attached.
[Applications]
· The round bottom makes it ideal for storage of small parts, etc. as they do not get stuck in the corner.

Specifications of B-17-BB

  • Product Type
    Box, Case
  • Product uses
    Parts Case
  • Supplementary explanation
    B-212 Inner Box B x 2, with 16 Partitions
  • Size
    254X41X185
  • Weight(g)
    540
  • Inner capacity
    1 pc.
Part Number
B-17-BB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 1,879.13

TOOL BAGS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1