(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Superquenched Saw Blade

Superquenched Saw Blade

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 151522

  • Product Type
    Cutter for unpacking
  • Mass(g)
    5
  • Size(mm)
    108×18×0.6
  • Amount Of Content
    1 pc.
Part Number
151522
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 167.24

UNPACKING CUTTERS 4 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
This blade for keyhole saws is useful for opening holes and cutting curved lines.
[Specifications]
Weight: 5 g

Specifications of 151522

  • Product Type
    Cutter for unpacking
  • Mass(g)
    5
  • Size(mm)
    108×18×0.6
  • Amount Of Content
    1 pc.
Part Number
151522
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 167.24

UNPACKING CUTTERS 4 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1