(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-Slit, Blade (Large)

Non-Slit, Blade (Large)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 152444

  • Product Type
    Blade replacement
  • No. of blades inserted
    50 pcs.
  • Mass(g)
    360
  • Size(mm)
    100×18×0.5
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
152444
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450.83

UNPACKING CUTTERS 2 Piece(s) 3 Day(s) 1 Box (50 Sheets)

Basic Specifications

  • Product Type
    Blade replacement
  • No. of blades inserted
    50 pcs.
  • Mass(g)
    360
  • Size(mm)
    100×18×0.5
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· Replacement blade that does not include a break line.
· Can also be used as a replacement blade for a scraper.

Specifications of 152444

  • Product Type
    Blade replacement
  • No. of blades inserted
    50 pcs.
  • Mass(g)
    360
  • Size(mm)
    100×18×0.5
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
152444
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 450.83

UNPACKING CUTTERS 2 Piece(s) 3 Day(s) 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1