(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Easy Line Hand Applicator

Easy Line Hand Applicator

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of R46013

  • Product Model
    Other
  • Power Source
    Other
  • Dangerous Material Information
    Not applicable
  • Amount Of Content
    1 unit
Part Number
R46013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,594.74

PAINTING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Other
  • Power Source
    Other
  • Dangerous Material Information
    Not applicable
  • Amount Of Content
    1 unit

Product Description

[Features]
· Capable of drawing in 3 different widths.
· Widths: 50 mm, 75 mm, and 100 mm.
· Patented technology.
· Battery-operated air flow system speeds up drying of the line.
· Applicator can be quickly assembled, and is easy to use.
· No special equipment or knowledge necessary.
· Includes batteries and masking plate.
· Store in the dedicated case.
· No need for bothersome coverings like masking tape.
· Ideal for drawing lines on factory floors, in stores, warehouses, parking lots, playing fields and stadiums.
· Innovative system: Easy line edge applicator is designed for easy line edge spraying.

Specifications of R46013

  • Product Model
    Other
  • Power Source
    Other
  • Dangerous Material Information
    Not applicable
  • Amount Of Content
    1 unit
Part Number
R46013
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,594.74

PAINTING MACHINES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1