(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
63440 |
63440-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | |
---|---|---|---|---|---|---|---|---|
฿ 7,580.00 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 10 | 1 Box (150 Sheets x 40 packs) | ||
฿ 7,580.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 10 | 1 Box (150 Sheets x 40 packs) |
Plain cleanroom cloth with minimal dust generation. Suitable for wiping away contaminants in clean environments.
[Features]
· 150 sheets per pack. Sheet size: 150 × 150 mm.
· Lyocell wipers. Made of non-woven fabric. Boasts high strength when wet. Suitable for work which uses alcohol, etc.
· Clean area wipers with minimal dust generation. Suitable for removing contaminants in clean environments.
· Has undergone testing for compliance with Japanese food sanitation laws.
[Applications]
· Non-woven fabric cloth ideal for cleaning work in clean areas and on clean benches.
Part Number |
---|
63440 |
63440-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | |
---|---|---|---|---|---|---|---|---|
฿ 7,580.00 |
CLEANROOM WASTE CLOTHS | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 10 | 1 Box (150 Sheets x 40 packs) | ||
฿ 7,580.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
6,000 Pieces Per Package |
1 Day(s) | 10 | 1 Box (150 Sheets x 40 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?