- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Kim Towel White Pop-Up Twin (Paper Wiper)
Specifications of 61401
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 380×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (300 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 4,116.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
1,200 Pieces Per Package
|
|
12 Day(s)
|
10 |
1 Box (300 Sheets) |
Basic Specifications
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 380×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
-
- 1 Box (300 Sheets)
Product Description
Standard paper towels for industrial use.
[Features]
· The box type is ideal for use in a fixed position / fixed management on production lines. Features 2 convenient dispensing slits.
· Portable paper wipes. Suitable for maintenance.
· Pinhole embossed. Does not contain adhesive.
· Has undergone food sanitation testing.
[Applications]
· Perfect for use in place of rags in a wide range of situations from factories to schools and hospitals.
Specifications of 61401
-
- Product Model
- Paper Wiper
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Width(mm)
- White
-
- Depth Dimensions(mm)
- 380×320mm
-
- Number of Sheets Per Case
- Pulp
-
- Packing Form
- Box
-
- Ply
- 4
-
- 1 Box (300 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
RoHS | |
|
฿ 4,116.00
|
PAPER-MADE WASTE CLOTH (SHEET)
|
1 Pack(s)
|
1,200 Pieces Per Package
|
|
12 Day(s)
|
10 |
1 Box (300 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since four sheets of paper have been overlapped, it has superior strength, and using it has a similar feel to using cloth.
●An ideal wiper for quick wiping a large amount of dirt.
●4 raw materials with good absorbency properties have been bonded without Usage
●For wiping off a large amount of oil stains generated at various factories.Specification
●Sheet Size(mm):380 x 320(pop up)
●Q'ty Per Case:300 Sheets x 4 BOX
●Color: WhiteMaterials
●Pulp
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?