- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 512
-
- Type
- Spray
-
- Water-Resistant
- Y
-
- Corrosion Resistance
- Y
-
- Alkali resistance
- Y
-
- Features 1
- Excellent adhesion, corrosion resistance, water resistance, acid resistance, alkali resistance, and permeability.
-
- Application 1
- Motorcycle and various chains lubrication
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 120
-
- Operating Temperature Range(°C)
- -15 to 120
-
- Amount Of Content
- 1 case (300 ml x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,450.56
|
GREASES
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (300 ml x 3 pcs) |
Basic Specifications
-
- Type
- Spray
-
- Water-Resistant
- Y
-
- Corrosion Resistance
- Y
-
- Alkali resistance
- Y
-
- Features 1
- Excellent adhesion, corrosion resistance, water resistance, acid resistance, alkali resistance, and permeability.
-
- Application 1
- Motorcycle and various chains lubrication
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 120
-
- Operating Temperature Range(°C)
- -15 to 120
-
- Amount Of Content
- 1 case (300 ml x 3 pcs)
Product Description
[Features]
· White grease (contains white solid lubricant).
· Does not affect the O-rings of seal chains, etc.
· Excellent adhesion, with very little scattering.
· Excellent corrosion resistance.
· Has excellent resistance to water, acids, and alkalis.
· Permeability allows grease to spread throughout detailed areas.
· The performance does not deteriorate even when splashed with water.
· Since the white solid lubricant blend provides strong lubricity, it also has good extreme pressure performance and muting effect during friction.
Specifications of 512
-
- Type
- Spray
-
- Water-Resistant
- Y
-
- Corrosion Resistance
- Y
-
- Alkali resistance
- Y
-
- Features 1
- Excellent adhesion, corrosion resistance, water resistance, acid resistance, alkali resistance, and permeability.
-
- Application 1
- Motorcycle and various chains lubrication
-
- Hazard Level
- Class 4 Type 1 Petroleum
-
- Hazardous Goods Capacity(ml)
- 120
-
- Operating Temperature Range(°C)
- -15 to 120
-
- Amount Of Content
- 1 case (300 ml x 3 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,450.56
|
GREASES
|
1 Pack(s)
|
3 Pieces Per Package
|
|
6 Day(s)
|
1 case (300 ml x 3 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?