- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 26
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Cold Resistance
- Y
-
- Application 1
- For lubrication of O-rings of disc brakes, wiper motors, clutches, pilot, bearings. Also for waterproofing and rustproofing terminal connectors of batteries.
-
- Hazard Level
- Non-hazardous material
-
- Hazardous Goods Capacity(ml)
- 0
-
- Operating Temperature Range(°C)
- -40~180
-
- Amount Of Content
- 1 pc (220 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 906.59
|
GREASES
|
1 Piece(s)
|
|
Same day
|
1 pc (220 ml) |
Basic Specifications
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Cold Resistance
- Y
-
- Application 1
- For lubrication of O-rings of disc brakes, wiper motors, clutches, pilot, bearings. Also for waterproofing and rustproofing terminal connectors of batteries.
-
- Hazard Level
- Non-hazardous material
-
- Hazardous Goods Capacity(ml)
- 0
-
- Operating Temperature Range(°C)
- -40~180
-
- Amount Of Content
- 1 pc (220 ml)
Product Description
[Features]
· Heat-resistant, cold-resistant, water-resistant grease.
· Prevents wear and deterioration of rubber and plastic.
· The product can be used over a broad temperature range, from -40 to 180°C.
· Like general grease, it is chemically inert, does not drip at high temperatures, and does not solidify at low temperatures.
Specifications of 26
-
- Type
- Spray
-
- Heat-Resistance
- Y
-
- Water-Resistant
- Y
-
- Cold Resistance
- Y
-
- Application 1
- For lubrication of O-rings of disc brakes, wiper motors, clutches, pilot, bearings. Also for waterproofing and rustproofing terminal connectors of batteries.
-
- Hazard Level
- Non-hazardous material
-
- Hazardous Goods Capacity(ml)
- 0
-
- Operating Temperature Range(°C)
- -40~180
-
- Amount Of Content
- 1 pc (220 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 906.59
|
GREASES
|
1 Piece(s)
|
|
Same day
|
1 pc (220 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?